Catalog No. : SPW304RSP
Description: PRE-GALV ACCESSORIES
UPC: 785055387930
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Reducing piece for cable tray |
|
Application |
Used in pairs to provide a straight reduction or used with a standard splice plate for an offset reduction |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
4 in |
|
Side Rail Height |
3 Inches |
|
Type of rung |
Perforated profile |
|
Width (small) |
101.6 mm |
|
Height side joist |
76.2 mm |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |