text.skipToContent text.skipToNavigation

Catalog No. : SPW3018SNCHLR

Description:  PG CVR 30IN- 18IN LR

UPC: 785055387879

Made or assembled in Canada.

Pre-galvanized steel solid non-flanged cover 30 inches side rail height 18 inches width horizontal straight reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

30 Inches

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here