text.skipToContent text.skipToNavigation

Catalog No. : SPW24PEC

Description:  PG PEAKED END CAP 24INW

UPC: 785055384946

Made or assembled in Canada.

Pre-galvanized steel peaked end cap 24 inches tray width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

End cap/cover for support/profile rail

Application

Used for transition between peaked covers to straight covers

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

ETIM EC001573 End piece for cable ladder

Width

609.6 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here