text.skipToContent text.skipToNavigation

Catalog No. : SPW2412SNCHLR

Description:  PG CVR 24IN- 12IN LR

UPC: 785055386285

Made or assembled in Canada.

Pre-galvanized steel solid non-flanged cover 24 inches side rail height 12 inches width horizontal left reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

24 Inches

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here