text.skipToContent text.skipToNavigation

Catalog No. : SPW18TPK

Description:  PRE-GALV ACCESSORIES

UPC: 785055384397

Made or assembled in Canada.

Pre-galvanized Steel trapeze kit. 18 inches tray width, 28-1/8 inches channel width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

28-1/8 in

Documents/Support Tools

Sales Drawing

Click here