text.skipToContent text.skipToNavigation

Catalog No. : SPW18SFCHB4548

Description:  PG COV. 18W SFC HB 45D48R

UPC: 785055383710

Made or assembled in Canada.

Pre-galvanized steel 18 inches width solid flanged cover horizontal bend 45 degree 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here