text.skipToContent text.skipToNavigation

Catalog No. : SPW18SFC24

Description:  PG ACC 18W SFC 2FT

UPC: 785055627685

Made or assembled in Canada.

Pre-galvanized steel 18 inches width solid flanged cover 24 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Length

24 in

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Length

609.6 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here