text.skipToContent text.skipToNavigation

Catalog No. : SPW1824SFCEX24

Description:  PG COV. 18X24W SFC EX 24R

UPC: 785055384885

Made or assembled in Canada.

Pre-galvanized steel 18 inches side rail height 24 inches width solid flanged cover horizontal reducing cross 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

24 inch radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

18 Inches

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here