text.skipToContent text.skipToNavigation

Catalog No. : SPW1809SFCHSR

Description:  PG COV 18 TO 9 SOL FL HSTR RED

UPC: 753554082519

Made or assembled in Canada.

Pre-galvanized steel 18 inches side rail height 9 inches width solid flanged cover horizontal straight reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

18 Inches

ETIM EC002403 Cover for cable support system

Cover width

228.6 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here