Catalog No. : SPW12VFCHB6012
Description: PG VTD. FLNG CVR 12INW H-60 12INRAD
UPC: 785055383161
Made or assembled in Canada.
Pre-galvanized steel 12 inches width ventilated flanged cover horizontal bend 60 degree 12 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
60 degree angle |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
12 in |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
304.8 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |