text.skipToContent text.skipToNavigation

Catalog No. : SPW12SNCHB4524

Description:  PG CVR 12INW H-45 24INRAD

UPC: 785055382768

Made or assembled in Canada.

Pre-galvanized steel 12 inches width solid non-flanged cover horizontal bend 45 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here