text.skipToContent text.skipToNavigation

Catalog No. : SPW12SFC-3E

Description:  PG COV 3IN 12W SFC 3M EPOXY

UPC: 785055956846

Made or assembled in Canada.

Pre-galvanized steel 12 inches width solid flanged cover 3 meters length Epoxy
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Length

3 m

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Length

3000 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here