text.skipToContent text.skipToNavigation

Catalog No. : SPW1206VFCHSR

Description:  PG VENT FL. COVER 12-6IN STR. RED

UPC: 753554100756

Made or assembled in Canada.

Pre-galvanized steel 12 inches side rail height 6 inches width ventilated flanged cover horizontal straight reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

18 Inches

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Cover width

6 inch

Suitable for cable ladder

Y

Material

Steel

Colour

None

Documents/Support Tools

Sales Drawing

Click here