text.skipToContent text.skipToNavigation

Catalog No. : SPW09VFCVI3024

Description:  PG COV. 9W VFC VI 30D24R

UPC: 785055381952

Made or assembled in Canada.

Pre-galvanized steel 9 inches width ventilated flanged cover vertical inside bend 30 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

ETIM EC002403 Cover for cable support system

Cover width

228.6 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here