text.skipToContent text.skipToNavigation

Catalog No. : SPW09TPK

Description:  PRE-GALV ACCESSORIES

UPC: 785055381778

Made or assembled in Canada.

Pre-galvanized Steel trapeze kit. 9 inches tray width, 18-3/4 inches channel width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18-3/4 in

Documents/Support Tools

Sales Drawing

Click here