text.skipToContent text.skipToNavigation

Catalog No. : SPW09ECB

Description:  PRE-GALV ACCESSORIES

UPC: 785055380955

Made or assembled in Canada.

Pre-galvanized steel 9 inches width tray hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in