text.skipToContent text.skipToNavigation

Catalog No. : SPW09DOS

Description:  PG DROP OUT 9INW (SLD. TRAY ONLY)

UPC: 785055983958

Made or assembled in Canada.

Pre-galvanized steel drop out for solid tray 9 inches width 4 inches standard radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Drop-out plate for cable ladder

Special Features

Drop outs are easily attached using hardware provided

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

ETIM EC000858 Drop-out plate for cable ladder

Cable ladder width

228.6 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here