text.skipToContent text.skipToNavigation

Catalog No. : SPW06SNCHT24

Description:  PG CVR 6INW HT 24INRAD

UPC: 785055634034

Made or assembled in Canada.

Pre-galvanized steel 6 inches width solid non-flanged cover horizontal tee 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

24 inch radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here