text.skipToContent text.skipToNavigation

Catalog No. : SPW0624SFCET12

Description:  PG COV 5 TO 24W SOL FL EXP TEE 12R

UPC: 753554108325

Made or assembled in Canada.

Pre-galvanized steel 6 inches side rail height 24 inches width solid flanged cover horizontal expanding tee 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

12 inch radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here