text.skipToContent text.skipToNavigation

Catalog No. : SPW0618SFCEX24

Description:  PG CVR 06IN-18IN EX 24INRAD

UPC: 753554113763

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

24 inch radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

6 inches