text.skipToContent text.skipToNavigation

n° de catalogue : SPUW6VOB9012

Description:  PG BARRIER 6IND OV-90 12IN R

UPC: 785055634751

Made or assembled in Canada.

Pre-galvanized steel 6 inches side rail height vertical outside bend barrier strip 90 degree 12 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Preformed to fit all standard steel vertical bends

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

6 inches

Documents/outils d'aide

Dessin de vente

Cliquez ici