text.skipToContent text.skipToNavigation

Catalog No. : SPUW6VOB4512

Description:  PG 6IN VERT OUT BARRIER 45D 12R

UPC: 785055995524

Made or assembled in Canada.

Pre-galvanized steel one-piece tray Outside Vertical Bend barrier strip - side rail height 6 inches, Bend Angle 45 degree, Bend Radius 12 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Preformed to fit all standard steel vertical bends

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here