text.skipToContent text.skipToNavigation

Catalog No. : SPUW612HTB

Description:  PG 12INW HORZ. TEE BRANCH 6IND

UPC: 785055625421

Pre-galvanized steel one-piece tray 6 inches side rail height 12 inches width horizontal tee branch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Tee for cable tray

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Cable ladder width

304.8 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here