Catalog No. : SPUW3VOB9024
Description: PG BARRIER 3-5/8IND OV-90 24IN R
UPC: 785055626008
Made or assembled in Canada.
Pre-galvanized steel 3 inches side rail height vertical outside bend barrier strip 90 degree 24 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Application |
Preformed to fit all standard steel vertical bends |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Side Rail Height |
3 Inches |
Documents/Support Tools
|
Sales Drawing |