text.skipToContent text.skipToNavigation

Catalog No. : SPUW336VSP

Description:  PG VERT. ADJ. 3-5/8IND 36INW

UPC: 785055955931

Made or assembled in Canada.

Pre-galvanized steel one-piece tray vertical adjustable plate 3 inches side rail height 36 inches width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Hinged vertical plates provide maximum flexibility for changes in elevation

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

3 Inches

Documents/Support Tools

Sales Drawing

Click here