text.skipToContent text.skipToNavigation

Catalog No. : SPUW336HTB

Description:  PG 36INW HORZ. TEE BRANCH 3-5/8IND

UPC: 785055635123

Pre-galvanized steel one-piece tray 3-5/8 inches side rail height 36 inches width horizontal tee branch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Tee for cable tray

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

3-5/8 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

92.075 mm

Cable ladder width

914.4 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here