text.skipToContent text.skipToNavigation

Catalog No. : SPUW218VSP

Description:  PG 2IN 18W VERT ADJ PLATES

UPC: 753554105393

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Hinged vertical plates provide maximum flexibility for changes in elevation

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

2 inches

Documents/Support Tools

Sales Drawing

Click here