text.skipToContent text.skipToNavigation

Catalog No. : SPUW218HTB

Description:  P-GALV 2IN 18W HOR TEE BRANCH

UPC: 753554113497

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

2 inches