text.skipToContent text.skipToNavigation

Catalog No. : SPUVTD

Description:  TIME DELAY MODULE *

UPC: 783164244519

The time-delay unit prevents nuisance tripping due to momentary loss of voltage. Separate externally mounted unit has 120 Vac input and 125 Vdc output. Used in conjunction with 125 Vdc undervoltage release which must be ordered separately. Use catalog number TD110A530 for adjustable delay 0.1 to 0.5 seconds or TD1000 for adjustable delay 0.1 to 1.0 seconds.
View More View Less
For more info visit:  https://library.abb.com/

Descriptors

Category

Accessories

GO Schedule

245B

Specifications

GSA Compliance

No