text.skipToContent text.skipToNavigation

Catalog No. : SPUF63024VRT24

Description:  PG 6IN 30 TO 24 VENT REDTEE 24R

UPC: 785055993889

Made or assembled in Canada.

Pre-galvanized steel one-piece tray fitting 6 inches side rail height 30 inches x 24 inches width ventilated horizontal reducing tee 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 x 24 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Inner radius

609.6 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here