text.skipToContent text.skipToNavigation

Catalog No. : SPUF624VHX24E

Description:  PG 6IN 24W V. HX 24R EPOXY

UPC: 753554093645

Made or assembled in Canada.

Pre-galvanized epoxy coated steel fitting 6 inches side rail height 24 inches width ventilated horizontal cross 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

24 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Cable ladder width

609.6 mm

Inner radius

609.6 mm

Inner radius

24 inch

Material

Steel

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here