text.skipToContent text.skipToNavigation

Catalog No. : SPUF624SCS24

Description:  PG 1PC 24INW CS 24R SOLID

UPC: 785055954484

Made or assembled in Canada.

Pre-galvanized steel one-piece tray fitting 6 inches side rail height 24 inches width solid trough cable support 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Fittings

Special Features

24 inch radius

Application

For H-style or U style fitting

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches

ETIM EC002409 Profile column for cable ladder

Material

Steel

Documents/Support Tools

Sales Drawing

Click here