text.skipToContent text.skipToNavigation

Catalog No. : SPUF62418VRT24E

Description:  PG 24INW 6IND 24-18IN RT VTD EPOX

UPC: 753554043954

Made or assembled in Canada.

Pre-galvanized steel one-piece tray fitting 6 inches side rail height 24 inches x 18 inches width ventilated horizontal reducing tee 24 inches radius Epoxy
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 18 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Inner radius

609.6 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here