text.skipToContent text.skipToNavigation

Catalog No. : SPUF618VHT12

Description:  PG 6IN 18W VENT HT 12R

UPC: 753554093003

Made or assembled in Canada.

Pre-galvanized steel one-piece tray fitting 6 inches side rail height 18 inches width ventilated horizontal tee 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Inner radius

12 inch

Material

Steel

Documents/Support Tools

Sales Drawing

Click here