text.skipToContent text.skipToNavigation

Catalog No. : SPUF336VHX12

Description:  PG 36INW 3-5/8IND HX 12INRAD VTD.

UPC: 785055955917

Made or assembled in Canada.

Pre-galvanized steel fitting 3-5/8 inches side rail height 36 inches width ventilated horizontal cross 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

12 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

3-5/8 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

92.075 mm

Cable ladder width

914.4 mm

Inner radius

304.8 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here