text.skipToContent text.skipToNavigation

Catalog No. : SPUF33612VHRR

Description:  PG 36IN-12IN 3 5/8 IND RR VTD

UPC: 785055986874

Made or assembled in Canada.

Pre-galvanized steel fitting 3-5/8 inches side rail height 36 inches x 12 inches width ventilated horizontal right reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 x 12 in

Side Rail Height

3-5/8 inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing to the right

Height side joist

92.075 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here