text.skipToContent text.skipToNavigation

Catalog No. : SPUF324VHX24

Description:  PG 3IN 24W VENT CROSS 24R

UPC: 753554109919

Made or assembled in Canada.

Pre-galvanized steel fitting 3-5/8 inches side rail height 24 inches width ventilated horizontal cross 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

24 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

3-5/8 inches

Documents/Support Tools

Sales Drawing

Click here