text.skipToContent text.skipToNavigation

Catalog No. : SPUF318VHYL

Description:  PG 3IN 18W VENT HOR Y LEFT

UPC: 785055970194

Made or assembled in Canada.

Pre-galvanized steel 3-5/8 inches side rail height 18 inches width ventilated trough horizontal wye left
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Fittings

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

3 Inches

ETIM EC002409 Profile column for cable ladder

Material

Steel

Documents/Support Tools

Sales Drawing

Click here