text.skipToContent text.skipToNavigation

Catalog No. : SPUF312VHB9024E

Description:  PG 3IN 12W V. HB 90D 24R EPOXY

UPC: 753554093614

Made or assembled in Canada.

Pre-galvanized epoxy coated steel one-piece tray fitting 3-5/8 inches side rail height 12 inches width ventilated horizontal bend 90 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

12 Inches

Side Rail Height

3-5/8 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

90°

Inner radius

24 inch

Material

Steel

Documents/Support Tools

Sales Drawing

Click here