text.skipToContent text.skipToNavigation

Catalog No. : SPUF306VHX12

Description:  PG 3IN 6W VENT HOR. X 12R

UPC: 753554102408

Made or assembled in Canada.

Pre-galvanized steel fitting 3-5/8 inches side rail height 6 inches width ventilated horizontal cross 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

12 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

3-5/8 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

92.075 mm

Cable ladder width

152.4 mm

Inner radius

304.8 mm

Inner radius

12 inch

Material

Steel