text.skipToContent text.skipToNavigation

Catalog No. : SPUF306SHB6024

Description:  PG 6INW 3-5/8IND H-60 24INRAD SLD.

UPC: 785055365778

Made or assembled in Canada.

Pre-galvanized steel one-piece tray fitting 3-5/8 inches side rail height 6 inches width solid trough horizontal bend 60 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

60 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

6 in

Side Rail Height

3-5/8 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

60°

Inner radius

24 inch

Material

Steel

Documents/Support Tools

Sales Drawing

Click here