text.skipToContent text.skipToNavigation

Catalog No. : SPUF30636VEX12

Description:  PG 1PC 3IN 6-36W VEN EXT TEE_12R

UPC: 753554082182

Made or assembled in Canada.

Pre-galvanized steel fitting 3-5/8 inches side rail height 6 inches x 36 inches width ventilated horizontal expanding cross 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

12 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 x 36 in

Side Rail Height

3-5/8 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

92.075 mm

Inner radius

304.8 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here