text.skipToContent text.skipToNavigation

Catalog No. : SPUF21812VRT24

Description:  PG 2IN 18-12 REDUCING TEE

UPC: 753554104167

Made or assembled in Canada.

Pre-galvanized steel one-piece tray fitting 2 inches side rail height 18 inches x 12 inches width ventilated trough horizontal reducing tee 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 12 in

Side Rail Height

2 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

50.8 mm

Inner radius

609.6 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here