text.skipToContent text.skipToNavigation

Catalog No. : SPUF21806VHSR

Description:  PG 2IN 18 TO 6W VENT STR RED

UPC: 753554106222

Made or assembled in Canada.

Pre-galvanized steel fitting 2 inches side rail height 18 inches x 6 inches width venitlated trough horizontal straight reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 6 in

Side Rail Height

2 inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing symmetrical

Height side joist

50.8 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here