text.skipToContent text.skipToNavigation

Catalog No. : SPUF212VHX24

Description:  PG 2IN 12W VENT HOR CR.24R

UPC: 785055967415

Made or assembled in Canada.

Pre-galvanized steel fitting 2 inches side rail height 12 inches width solid trough horizontal cross 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

24 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

2 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

50.8 mm

Cable ladder width

304.8 mm

Inner radius

609.6 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here