text.skipToContent text.skipToNavigation

Catalog No. : SPUF21206VRT12

Description:  PRE-G 2IN 12W TO 6 V RED TEE 12R

UPC: 753554113572

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 6 in

Side Rail Height

2 inches