text.skipToContent text.skipToNavigation

Catalog No. : SPUF21206VHLR

Description:  PRE-G 2IN 12 TO 6W V LEFT RED

UPC: 626490002500

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 6 in

Side Rail Height

2 inches