text.skipToContent text.skipToNavigation

Catalog No. : SPUF206SVTD12

Description:  PG 2IN 6W SOL VTD 12R

UPC: 753554101821

Made or assembled in Canada.

Pre-galvanized steel one-piece tray fitting 2 inches side rail height 6 inches width solid trough vertical tee down 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

2 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

50.8 mm

Cable ladder width

152.4 mm

Cable ladder width

6 inch

Inner radius

304.8 mm

Inner radius

12 inch

Material

Steel

Colour

None

Documents/Support Tools

Sales Drawing

Click here