text.skipToContent text.skipToNavigation

Catalog No. : SPTW06CHA

Description:  PG CHAN. ACC 6W ADJ. HOR. SPLICE

UPC: 785055640967

Made or assembled in Canada.

Pre-galvanized steel channel tray 6 inches width adjustable horizontal splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Documents/Support Tools

Sales Drawing

Click here