text.skipToContent text.skipToNavigation

Catalog No. : SPTW04WAV

Description:  PG CHAN. ACC 4W W-AROUND VERT ADJ

UPC: 785055358862

Made or assembled in Canada.

Pre-galvanized steel channel tray 4 inches width wraparound vertical adjustable splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

Documents/Support Tools

Sales Drawing

Click here